Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB Device Interface (UDI)

The UDI provides a common API for all classes, and this is used by UDC for the main control of USB Device interface.

Modules

 USB Device Interface (UDI) for Communication Class Device (CDC)
 Common APIs used by high level application to use this USB class.
 
 USB Device Interface (UDI) for Human Interface Device (HID)
 Common library for all Human Interface Device (HID) implementation.
 
 USB interface descriptors
 The following structures provide predefined USB interface descriptors.
 

Data Structures

struct  udi_api_t
 UDI API. More...