Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
UHI for Human Interface Device Mouse Class

Common APIs used by high level application to use this USB host class.

This API requires only callback definitions in conf_usb_host.h file through following defines:

See Quick start guide for USB host mouse module (UHI mouse).

Modules

 Implementation of UHI HID Mouse
 Class internal implementation.
 
 Interface with USB Host Core (UHC)
 Define and functions required by UHC.