Human interface on SAM3X-EK :
- Led 0 (D2, blue) blinks when USB host has checked and enabled HID generic interface
- Led 1 and 2 (D3, green and D4, amber) are linked on HID events LED1 and LED2
- Event buttons are linked to LEFT CLICK (BP5) and RIGHT CLICK (BP4)