Human interface on SAM4E-EK:
- Led 0 (D2) is on when USB is wakeup
- Led 1 (D3) blinks when USB host has checked and enabled HID generic interface
- Led 2 (D4) is linked on HID events LED1
- Event buttons are linked to push button 1 (BP2) and push button 2 (BP3)