Human interface on XMEGA-A3BU Xplained:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID Keyboard interface
- Red LED (Led 2) close to USB connector displays numeric lock status.
- Green LED (Led 3) close to USB connector displays caps lock status.
- SW0 Push Button open a note pad application Windows O.S. and send key sequence "Atmel AVR USB Keyboard"
- SW0 Push Button can be used to wakeup USB Host in remote wakeup mode.