Human interface on EVK1100 :
- PWR led is on when power present
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are linked to switch PB0 (left), PB1 (middle), PB2 (right)
- Joystick are used to move mouse
- Only Push joystick button can be used to wakeup USB Host in remote wakeup mode.