Human interface on EVK1101 :
- PWR led is on when power present
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are linked to switch PB0 (left), PB1 (right), joystick press (middle)
- Look accelerometer activity for the X and Y mouse events
- Look joystick activity for the Wheel events
- The PB0 and PB1 can be used to wakeup USB Host in remote wakeup mode.