Human interface on EVK1104 :
- PWR led is on when power present
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are not linked.
- Only SW2 allows to move mouse on X axe.
- Only a low level on J17.7 will generate a wakeup to USB Host in remote wakeup mode.