Human interface on EVK1105 :
- PWR led is on when power present
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are not linked.
- Touch sensors are used to move mouse
- No button are linked to wakeup USB Host in remote wakeup mode.