Human interface on SAM3X-EK :
- Led 0 (D2, blue) blinks when USB host has checked and enabled HID mouse interface
- No mouse buttons are linked
- LEFT CLICK (BP5) and RIGHT CLICK (BP4) are used to move mouse left and right
- RIGHT CLICK (BP4) can be used to wakeup USB Host in remote wakeup mode.