Human interface on SAM4S-EK:
- Led 0 (D2) blinks when USB host has checked and enabled HID Mouse interface
- No mouse buttons are linked
- USRPB1 (BP2) and USRPB2 (BP3) are used to move mouse left and right
- Only a low level on J13.PA15 will generate a wakeup to USB Host in remote wakeup mode.