Human interface on STK600:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled HID mouse interface
- Mouse move are linked at switches 0 (right), 1 (left), 2 (down), 3 (up)
- Mouse buttons are not handle in this user interface example.
- The switches 0 to 3 can be used to wakeup USB Host in remote wakeup mode.
Setup for STK600:
- LEDS connector is connected to PORTA
- SWITCHES are connected to PORTB
- Warning! The AREF1 jumper must be removed because AREF1 connected on PORTB0 overrides switch 0.