Default descriptors for a USB Device with a single interface HID mouse.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_usb.h"
#include "udd.h"
#include "udc_desc.h"
#include "udi_hid.h"
#include "udi_hid_mouse.h"
Data Structures | |
struct | udc_desc_t |
Structure for USB Device Configuration Descriptor. More... | |
Macros | |
#define | USB_DEVICE_NB_INTERFACE 1 |
Only one interface for this device. More... | |
#define | USB_VERSION USB_V2_0 |
Variables | |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t | udc_desc |
USB Device Configuration Descriptor filled for FS and HS. More... | |
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_desc_t | udc_device_desc |
USB Device Descriptor. More... | |
UDC structures which contains all USB Device definitions | |
UDC_DESC_STORAGE udi_api_t * | udi_apis [USB_DEVICE_NB_INTERFACE] |
Associate an UDI for each USB interface. More... | |
UDC_DESC_STORAGE udc_config_speed_t | udc_config_fshs [1] |
Add UDI with USB Descriptors FS & HS. More... | |
UDC_DESC_STORAGE udc_config_t | udc_config |
Add all information about USB Device in global structure for UDC. More... | |