Microchip® Advanced Software Framework

Document Revision History
Doc. Rev. Date Comments
42119E 12/2015 Added support for SAM DA1 and SAM D09
42119D 12/2014 Added support for SAM R21 and SAM D10/D11
42119C 01/2014 Added support for SAM D21
42119B 06/2013 Corrected documentation typos. Fixed missing steps in the Basic Use Case Quick Start Guide
42119A 06/2013 Initial release