Functions | |
bool | adc_check_eoc (volatile avr32_adc_t *adc, uint16_t channel) |
Check channel conversion status. More... | |
bool | adc_check_ovr (volatile avr32_adc_t *adc, uint16_t channel) |
Check channel conversion overrun error. More... | |
void | adc_configure (volatile avr32_adc_t *adc) |
Configure ADC. More... | |
void | adc_disable (volatile avr32_adc_t *adc, uint16_t channel) |
Disable channel. More... | |
void | adc_enable (volatile avr32_adc_t *adc, uint16_t channel) |
Enable channel. More... | |
uint32_t | adc_get_latest_value (volatile avr32_adc_t *adc) |
Wait for the next converted data and return its value. More... | |
bool | adc_get_status (volatile avr32_adc_t *adc, uint16_t channel) |
Get channel 0 to 7 status. More... | |
uint32_t | adc_get_value (volatile avr32_adc_t *adc, uint16_t channel) |
Get channel value. More... | |
void | adc_start (volatile avr32_adc_t *adc) |
Start analog to digital conversion. More... | |