Human interface on EVK1101 :
- PWR led is on when power present
- Led 0 is on in host mode (when USB OTG cable is pluged)
- device mode:
- Led 1 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 2 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are linked to switch PB0 (left), PB1 (right), joystick press (middle)
- Look accelerometer activity for the X and Y mouse events
- Look joystick activity for the Wheel events
- The PB0 and PB1 can be used to wakeup USB Host in remote wakeup mode
- host mode:
- Led is on when Vbus is present
- Led 1 is continuously on when a device is connected
- Led 1 blinks when the device is enumerated and USB in idle mode
- Led 2 is on when a HID mouse button is pressed
- Led 3 is on when the mouse move
- Joystick press allows to enter the device in suspend mode with remote wakeup feature authorized
- The PB0 and PB1 button can be used to wakeup the USB devices in suspend mode