Human interface on SAM3X_EK :
- Led 1 is on in host mode (when USB OTG cable is pluged)
- device mode:
- Led 1 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 0 blinks when USB Host have checked and enabled HID mouse interface
- Mouse buttons are not linked.
- The SW0 are used to move mouse on the axis X.
- host mode:
- Led 1 is continuously on when a device is connected
- Led 0 blinks when the device is enumerated and USB in idle mode
- Led 1 is on when a HID mouse button is pressed
- Led 1 is on when the mouse move
- SW0 allows to enter the device in suspend mode with remote wakeup feature authorized
- Only SW0 can be used to wakeup USB device in suspend mode