This stack includes the USB Device Stack, USB Host Stack and common definitions.
Modules | |
USB Stack Host | |
This module includes USB Stack Host implementation. | |
USBHS OTG Driver | |
USBHS low-level driver for OTG features. | |
Atmel USB Identifiers | |
This module defines Atmel PID and VIDs constants. | |
USB Protocol Definitions | |
This module defines constants and data structures provided by the USB 2.0 specification. | |
USB Stack Device | |
This module includes USB Stack Device implementation. | |