Human interface on UC3C_EK :
- PWR led is on when power present
- Led 0 is on in host mode (when USB OTG cable is pluged)
- device mode:
- Led 1 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 2 blinks when USB host has checked and enabled HID mouse interface
- Mouse buttons are not linked.
- The PB0 and PB1 are used to move mouse on the axe X.
- host mode:
- Led is on when Vbus is present
- Led 1 is continuously on when a device is connected
- Led 1 blinks when the device is enumerated and USB in idle mode
- Led 2 is on when a HID mouse button is pressed
- Led 3 is on when the mouse move
- Switch PB0 allows to enter the device in suspend mode with remote wakeup feature authorized
- Only PB1 button can be used to wakeup USB device in suspend mode