Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
uxQueueMessagesWaiting

queue.

h

UBaseType_t uxQueueMessagesWaiting( const QueueHandle_t xQueue );

Return the number of messages stored in a queue.

Parameters
xQueueA handle to the queue being queried.
Returns
The number of messages available in the queue.

h

UBaseType_t uxQueueSpacesAvailable( const QueueHandle_t xQueue );

Return the number of free spaces available in a queue. This is equal to the number of items that can be sent to the queue before the queue becomes full if no items are removed.

Parameters
xQueueA handle to the queue being queried.
Returns
The number of spaces available in the queue.