CTRL_ACCESS interface for common SD/MMC stack.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
Control Interface | |
Ctrl_status | sd_mmc_test_unit_ready (uint8_t slot) |
Tests the memory state and initializes the memory if required. More... | |
Ctrl_status | sd_mmc_test_unit_ready_0 (void) |
Instance Declaration for sd_mmc_test_unit_ready Slot O. More... | |
Ctrl_status | sd_mmc_test_unit_ready_1 (void) |
Instance Declaration for sd_mmc_test_unit_ready Slot 1. More... | |
Ctrl_status | sd_mmc_read_capacity (uint8_t slot, uint32_t *u32_nb_sector) |
Returns the address of the last valid sector in the memory. More... | |
Ctrl_status | sd_mmc_read_capacity_0 (uint32_t *u32_nb_sector) |
Instance Declaration for sd_mmc_read_capacity Slot O. More... | |
Ctrl_status | sd_mmc_read_capacity_1 (uint32_t *u32_nb_sector) |
Instance Declaration for sd_mmc_read_capacity Slot 1. More... | |
bool | sd_mmc_unload (uint8_t slot, bool unload) |
Unload/Load the SD/MMC card selected. More... | |
bool | sd_mmc_unload_0 (bool unload) |
Instance Declaration for sd_mmc_unload Slot O. More... | |
bool | sd_mmc_unload_1 (bool unload) |
Instance Declaration for sd_mmc_unload Slot 1. More... | |
bool | sd_mmc_wr_protect (uint8_t slot) |
Returns the write-protection state of the memory. More... | |
bool | sd_mmc_wr_protect_0 (void) |
Instance Declaration for sd_mmc_wr_protect Slot O. More... | |
bool | sd_mmc_wr_protect_1 (void) |
Instance Declaration for sd_mmc_wr_protect Slot 1. More... | |
bool | sd_mmc_removal (uint8_t slot) |
Tells whether the memory is removable. More... | |
bool | sd_mmc_removal_0 (void) |
Instance Declaration for sd_mmc_removal Slot O. More... | |
bool | sd_mmc_removal_1 (void) |
Instance Declaration for sd_mmc_removal Slot 1. More... | |
MEM <-> USB Interface | |
Ctrl_status | sd_mmc_usb_read_10 (uint8_t slot, uint32_t addr, uint16_t nb_sector) |
Transfers data from the memory to USB. More... | |
Ctrl_status | sd_mmc_usb_read_10_0 (uint32_t addr, uint16_t nb_sector) |
Instance Declaration for sd_mmc_usb_read_10 Slot O. More... | |
Ctrl_status | sd_mmc_usb_read_10_1 (uint32_t addr, uint16_t nb_sector) |
Instance Declaration for sd_mmc_usb_read_10 Slot 1. More... | |
Ctrl_status | sd_mmc_usb_write_10 (uint8_t slot, uint32_t addr, uint16_t nb_sector) |
Transfers data from USB to the memory. More... | |
Ctrl_status | sd_mmc_usb_write_10_0 (uint32_t addr, uint16_t nb_sector) |
Instance Declaration for sd_mmc_usb_write_10 Slot O. More... | |
Ctrl_status | sd_mmc_usb_write_10_1 (uint32_t addr, uint16_t nb_sector) |
Instance Declaration for sd_mmc_usb_write_10 Slot 1. More... | |