Microchip® Advanced Software Framework

udi_msc_desc.c File Reference

Default descriptors for a USB Device with a single interface MSC.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_usb.h"
#include "udd.h"
#include "udc_desc.h"
#include "udi_msc.h"

Data Structures

struct  udc_desc_t
 Structure for USB Device Configuration Descriptor. More...
 

Macros

#define USB_DEVICE_NB_INTERFACE   1
 Only one interface for this device. More...
 

Variables

UDC_DESC_STORAGE udc_desc_t udc_desc_fs
 USB Device Configuration Descriptor filled for FS. More...
 
UDC_DESC_STORAGE udc_desc_t udc_desc_hs
 USB Device Configuration Descriptor filled for HS. More...
 
UDC_DESC_STORAGE usb_dev_desc_t udc_device_desc
 USB Device Descriptor. More...
 
UDC_DESC_STORAGE
usb_dev_qual_desc_t 
udc_device_qual
 USB Device Qualifier Descriptor for HS. More...
 
UDC structures which contains all USB Device definitions
UDC_DESC_STORAGE udi_api_tudi_apis [USB_DEVICE_NB_INTERFACE]
 Associate an UDI for each USB interface. More...
 
UDC_DESC_STORAGE udc_config_speed_t udc_config_lsfs [1]
 Add UDI with USB Descriptors FS. More...
 
UDC_DESC_STORAGE udc_config_speed_t udc_config_hs [1]
 Add UDI with USB Descriptors HS. More...
 
UDC_DESC_STORAGE udc_config_t udc_config
 Add all information about USB Device in global structure for UDC. More...