Microchip® Advanced Software Framework

udi_msc.h File Reference

USB Device Mass Storage Class (MSC) interface definitions.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_usb.h"
#include "usb_protocol.h"
#include "usb_protocol_msc.h"
#include "udd.h"
#include "udc_desc.h"
#include "udi.h"

Data Structures

struct  udi_msc_desc_t
 Interface descriptor structure for MSC. More...
 

Macros

#define UDI_MSC_DESC
 Content of MSC interface descriptor for all speeds. More...
 
#define UDI_MSC_DESC_FS
 Content of MSC interface descriptor for full speed only. More...
 
#define UDI_MSC_DESC_HS
 Content of MSC interface descriptor for high speed only. More...
 
#define UDI_MSC_EPS_SIZE_FS   64
 By default no string associated to this interface. More...
 
#define UDI_MSC_EPS_SIZE_HS   512
 MSC endpoints size for high speed. More...
 

Functions

bool udi_msc_process_trans (void)
 Process the background read/write commands. More...
 
bool udi_msc_trans_block (bool b_read, uint8_t *block, iram_size_t block_size, void(*callback)(udd_ep_status_t status, iram_size_t n, udd_ep_id_t ep))
 Transfers data to/from USB MSC endpoints. More...
 

Variables

UDC_DESC_STORAGE udi_api_t udi_api_msc
 Global structure which contains standard UDI interface for UDC. More...