Human interface on STK600:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled MSC interface
- Led 2 is on during read operation
- Led 3 is on during write operation
Setup for STK600:
- LEDS connector is connected to PORTE
- DataFlash should be connected:
- PC4 to /CS pin on DataFlash connector
- PC7 to SCK pin on DataFlash connector
- PC6 to SO pin on DataFlash connector
- PC5 to SI pin on DataFlash connector
- SWITCHES are connected to PORTF