Microchip® Advanced Software Framework

udi_msc_conf.h File Reference

Default MSC configuration for a USB Device with a single interface MSC.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "udi_msc.h"

Macros

#define UDI_MSC_EP_IN   (1 | USB_EP_DIR_IN)
 Endpoint numbers used by MSC interface. More...
 
#define UDI_MSC_EP_OUT   (2 | USB_EP_DIR_OUT)
 
#define UDI_MSC_IFACE_NUMBER   0
 Interface number is 0 because it is the unique interface. More...
 
#define USB_DEVICE_EP_CTRL_SIZE   64
 Control endpoint size. More...
 
UDD Configuration
#define USB_DEVICE_MAX_EP   2
 2 endpoints used by MSC interface More...