Human interface on EVK1100 :
- PWR led is on when power present
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled PHDC interface
- Led 2 is on when PHDC has validated association
- PB0 and PB1 Push Button can be used to send a measure