Default PHDC configuration for a USB Device with a single interface.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include "udi_phdc.h"
Macros | |
#define | UDI_PHDC_EP_BULK_IN (2 | USB_EP_DIR_IN) |
#define | UDI_PHDC_EP_BULK_OUT (1 | USB_EP_DIR_OUT) |
#define | UDI_PHDC_EP_INTERRUPT_IN (3 | USB_EP_DIR_IN) |
#define | UDI_PHDC_EP_SIZE_BULK_IN 32 |
#define | UDI_PHDC_EP_SIZE_BULK_OUT 32 |
#define | UDI_PHDC_EP_SIZE_INT_IN 8 |
#define | UDI_PHDC_IFACE_NUMBER 0 |
#define | USB_DEVICE_EP_CTRL_SIZE 32 /* 8 is not supported by PHDC */ |
UDD Configuration | |
#define | USB_DEVICE_MAX_EP 3 |