Human interface on SAMV71-Xplained-Ultra:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled PHDC interface
- Led 1 is on when PHDC has validated association
- Push button 1 (SW0) are used to send a measure