Microchip® Advanced Software Framework

"SAM4S-WPIR-RD - PIO definitions"

This pages lists all the pio definitions.

The constants are named using the following convention: PIN_* for a constant which defines a single Pin instance (but may include several PIOs sharing the same controller), and PINS_* for a list of Pin instances.

ADC

UART

EBI

LEDs

Push buttons

SPI

PCK0

PIO PARALLEL CAPTURE

TWI

USB