Default Vendor class configuration for a USB Device with a single interface.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | UDI_VENDOR_EP_BULK_IN (1 | USB_EP_DIR_IN) |
#define | UDI_VENDOR_EP_BULK_OUT (2 | USB_EP_DIR_OUT) |
#define | UDI_VENDOR_EP_INTERRUPT_IN (3 | USB_EP_DIR_IN) |
Endpoint numbers used by vendor interface. More... | |
#define | UDI_VENDOR_EP_INTERRUPT_OUT (6 | USB_EP_DIR_OUT) |
#define | UDI_VENDOR_EP_ISO_IN (4 | USB_EP_DIR_IN) |
#define | UDI_VENDOR_EP_ISO_OUT (5 | USB_EP_DIR_OUT) |
#define | UDI_VENDOR_IFACE_NUMBER 0 |
Interface number is 0 because it is the unique interface. More... | |
#define | USB_DEVICE_EP_CTRL_SIZE 64 |
Control endpoint size. More... | |
UDD Configuration | |
#define | UDI_VENDOR_EP_NB_INT ((UDI_VENDOR_EPS_SIZE_INT_FS)?2:0) |
Maximum 6 endpoints used by vendor interface. More... | |
#define | UDI_VENDOR_EP_NB_BULK ((UDI_VENDOR_EPS_SIZE_BULK_FS)?2:0) |
#define | UDI_VENDOR_EP_NB_ISO ((UDI_VENDOR_EPS_SIZE_ISO_FS)?2:0) |
#define | USB_DEVICE_MAX_EP (UDI_VENDOR_EP_NB_INT+UDI_VENDOR_EP_NB_BULK+UDI_VENDOR_EP_NB_ISO) |