Human interface on STK600:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled vendor interface
- Led 2 is on when loopback is running
Setup for STK600:
- LEDS connector is connected to PORTE
- SWITCHES are connected to PORTF