Human interface on EVK1101:
- Led 0 is on when USB line is in IDLE mode, and off in SUSPEND mode
- Led 1 blinks when USB host has checked and enabled CDC and MSC interfaces
- Led 2 is on during read or write operation
- Led 3 is on during data transfer on COM port