Human interface on SAM4E-EK:
- SAM4E USART used UART on J7 connector
- Led 0 (D2) blinks when USB host has checked and enabled All interfaces
- Led 1 (D3) is on when CDC UART port is open
- Led 2 (D4) is on during MSC read/write operation
- Led 2 (D4) is on during CDC TX/RX operation