Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
TWI - Two-Wire Interface

See Quick start guide for XMEGA TWI driver.

Driver for the Two-Wire Interface (TWI). Provides functions for configuring and using the TWI in both master and slave mode.

Quick start guide

See Quick start guide for XMEGA TWI driver

Modules

 TWI Master
 
 TWI Slave
 

Data Structures

struct  twi_options_t
 Input parameters when initializing the twi module mode. More...
 
struct  twi_package_t
 Information concerning the data transmission. More...