Microchip® Advanced Software Framework

tc_timeout.h File Reference

megaAVR Timer/Counter (TC) Timeout Driver defines

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "conf_tc_timeout.h"

Macros

#define TC_TIMEOUT_CLK_PER_TICK   (CONFIG_TC_TIMEOUT_CLOCK_SOURCE_HZ / CONFIG_TC_TIMEOUT_TICK_HZ)
 Number of clocks per tick. More...
 
#define TC_TIMEOUT_COMP   (TC_TIMEOUT_CLK_PER_TICK / TC_TIMEOUT_PRESCALER - 1)
 Comparator value. More...
 
#define TC_TIMEOUT_PRESCALER   1
 Prescaler value. More...
 
#define TC_TIMEOUT_PRESCALER_MASK   (1 << CS20)
 Prescaler mask bits. More...
 
#define TC_TIMEOUT_TICK_HZ
 Actual TC timeout tick rate. More...
 

Typedefs

typedef uint8_t tc_timeout_id_t
 Timeout identifier. More...
 

Functions

void tc_timeout_init (void)
 Initialize TC timeout. More...
 
void tc_timeout_start_offset (tc_timeout_id_t id, uint16_t period, uint16_t start_offset)
 Start periodic timeout with a specific start timeout. More...
 
void tc_timeout_start_periodic (tc_timeout_id_t id, uint16_t period)
 Start periodic timeout. More...
 
void tc_timeout_start_singleshot (tc_timeout_id_t id, uint16_t timeout)
 Start singleshot timeout. More...
 
void tc_timeout_stop (tc_timeout_id_t id)
 Stop running timeout. More...
 
bool tc_timeout_test_and_clear_expired (tc_timeout_id_t id)
 Test and clear expired flag for running timeout. More...