USART driver for AVR MEGARF.
This file contains basic functions for the AVR MEGA USART, with support for all modes, settings and clock speeds.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | usart_rs232_options |
struct | usart_spi_options |
struct | USART_struct |
Macros | |
#define | USART_BAUD_1200 0x00 |
#define | USART_BAUD_19200 0x04 |
#define | USART_BAUD_2400 0x01 |
#define | USART_BAUD_38400 0x05 |
#define | USART_BAUD_4800 0x02 |
#define | USART_BAUD_57600 0x06 |
#define | USART_BAUD_9600 0x03 |
#define | USART_BAUD_UNDEFINED 0xFF |
#define | USART_CHSIZE00_bm 0x02 /* Character Size 00 bit 1 mask. */ |
#define | USART_CHSIZE00_bp 1 /* Character Size bit 00 position. */ |
#define | USART_CHSIZE01_bm 0x04 /* Character Size 10 bit 1 mask. */ |
#define | USART_CHSIZE01_bp 2 /* Character Size 10 bit position. */ |
#define | USART_CHSIZE01C_gm 0x06 /* Character Size 10 bit 1 mask. */ |
#define | USART_CHSIZE01C_gp 1 /* Character Size 10 bit position. */ |
#define | USART_CHSIZE2_bm 0x04 /* Character Size bit mask. */ |
#define | USART_CHSIZE2_bp 2 /* Character Size bit position. */ |
#define | USART_DOR_bm 0x08 /* Data Over Run bit mask.*/ |
#define | USART_DOR_bp 3 /* Data Over Run bit position.*/ |
#define | USART_DORD_bm 0x04 /* Data order bit mask. */ |
#define | USART_DORD_bp 2 /* Data order bit position. */ |
#define | USART_DRE_bm 0x20 /* DATA Register Empty Bit mask.*/ |
#define | USART_DRE_bp 5 /* DATA Register Empty bit position.*/ |
#define | USART_DRIE_bm 0x20 /* Data register empty interrupt Enable bit mask.*/ |
#define | USART_DRIE_bp 5 /* Data register empty interrupt Enable bit position.*/ |
#define | USART_FE_bm 0x10 /* Frame Error bit mask.*/ |
#define | USART_FE_bp 4 /*Frame error bit position.*/ |
#define | USART_MPCM_bm 0x01 /* Multi Processor bit mask.*/ |
#define | USART_MPMC_bp 0 /* Multi processor bit position.*/ |
#define | USART_PMODE00_bm 0x10 /* USART Parity Mode Select 00 bit mask.*/ |
#define | USART_PMODE00_bp 4 /* USART Parity Mode Select 00 bit position.*/ |
#define | USART_PMODE01_bm 0x20 /* USART Parity Mode Select 01 bit mask.*/ |
#define | USART_PMODE01_bp 5 /* USART Parity Mode Select 01 bit position.*/ |
#define | USART_PMODE_gm 0x30 /* USART Parity Mode Select grp mask.*/ |
#define | USART_PMODE_gp 4 /* USART Parity Mode Select grp position.*/ |
#define | USART_RXB8_bm 0x02 /* Transmit bit 8 bit mask. */ |
#define | USART_RXB8_bp 1 /* Transmit bit 8 bit position. */ |
#define | USART_RXC_bm 0x80 /* RX complete bit mask.*/ |
#define | USART_RXC_bp 7 /* RX complete bit position.*/ |
#define | USART_RXCIE_bm 0x80 /* RX complete interrupt Enable bit mask.*/ |
#define | USART_RXCIE_bp 7 /* RX complete interrupt Enable bit position.*/ |
#define | USART_RXEN_bm 0x10 /* Receiver Enable bit mask. */ |
#define | USART_RXEN_bp 4 /* Receiver Enable bit position. */ |
#define | USART_STOPB_bm 0x08 /* USART stop bit mask.*/ |
#define | USART_STOPB_bp 3 /* USART stop bit Position.*/ |
#define | USART_TXB8_bm 0x01 /* Transmit bit 8 bit mask. */ |
#define | USART_TXB8_bp 0 /* Transmit bit 8 bit position. */ |
#define | USART_TXC_bm 0x40 /* TX complete bit mask.*/ |
#define | USART_TXC_bp 6 /* TX complete bit position.*/ |
#define | USART_TXCIE_bm 0x40 /* TX complete interrupt Enable bit mask.*/ |
#define | USART_TXCIE_bp 6 /* TX complete interrupt Enable bit position.*/ |
#define | USART_TXEN_bm 0x08 /* Transmitter Enable bit mask. */ |
#define | USART_TXEN_bp 3 /* Transmitter Enable bit position. */ |
#define | USART_U2X_bm 0x02 /* Double TX speed bit mask.*/ |
#define | USART_U2X_bp 1 /* Double TX speed bit position.*/ |
#define | USART_UCPHA_bm 0x02 /* Clock Phase bit mask. */ |
#define | USART_UCPHA_bp 1 /* Clock Phase bit position. */ |
#define | USART_UCPOL_bm 0x01 /* Sync mode Pol bit 1 mask. */ |
#define | USART_UCPOL_bp 0 /*Sync mode Pol bit 0 position */ |
#define | USART_UMSEL00_bm 0x40 /* USART Mode Select 00 bit mask.*/ |
#define | USART_UMSEL00_bp 6 /* USART Mode Select 00 bit position.*/ |
#define | USART_UMSEL01_bm 0x80 /* USART Mode Select 01 bit mask.*/ |
#define | USART_UMSEL01_bp 7 /* USART Mode Select 01 bit position.*/ |
#define | USART_UMSEL01_gm 0xC0 /* USART Mode Select 01 grp mask.*/ |
#define | USART_UMSEL01_gp 6 /* USART Mode Select 01 grp position.*/ |
#define | USART_UPE_bm 0x04 /* Parity error bit mask.*/ |
#define | USART_UPE_bp 2 /* Parity error bit position.*/ |
#define | USARTA0 |
#define | USARTA1 |
Typedefs | |
typedef volatile uint16_t | register16_t |
typedef volatile uint8_t | register8_t |
typedef enum USART_CHSIZE_enum | USART_CHSIZE_t |
typedef enum USART_CMODE_enum | USART_CMODE_t |
typedef enum USART_PMODE_enum | USART_PMODE_t |
typedef struct usart_rs232_options | usart_rs232_options_t |
typedef struct usart_spi_options | usart_spi_options_t |
typedef struct USART_struct | USART_t |
Enumerations | |
enum | USART_CHSIZE_enum { USART_CHSIZE_5BIT_gc = (0x00), USART_CHSIZE_6BIT_gc = (0x01), USART_CHSIZE_7BIT_gc = (0x02), USART_CHSIZE_8BIT_gc = (0x03), USART_CHSIZE_9BIT_gc = (0x07) } |
enum | USART_CMODE_enum { USART_CMODE_ASYNCHRONOUS_gc = (0x00 << USART_UMSEL01_gp), USART_CMODE_SYNCHRONOUS_gc = (0x01 << USART_UMSEL01_gp), USART_CMODE_IRDA_gc = (0x02 << USART_UMSEL01_gp), USART_CMODE_MSPI_gc = (0x03 << USART_UMSEL01_gp) } |
enum | USART_PMODE_enum { USART_PMODE_DISABLED_gc = (0x00 << USART_PMODE_gp), USART_PMODE_EVEN_gc = (0x02 << USART_PMODE_gp), USART_PMODE_ODD_gc = (0x03 << USART_PMODE_gp) } |
Functions | |
static | PROGMEM_DECLARE (uint16_t, baudctrl_1mhz[]) |
static | PROGMEM_DECLARE (uint16_t, baudctrl_8mhz[]) |
static | PROGMEM_DECLARE (uint16_t, baudctrl_16mhz[]) |
static void | usart_clear_tx_complete (USART_t *usart) |
Clear TX complete interrupt flag. More... | |
static void | usart_data_empty_interrupt_disable (USART_t *usart) |
Disable USART data register empty interrupt. More... | |
static void | usart_data_empty_interrupt_enable (USART_t *usart) |
Enable USART data register empty interrupt. More... | |
static bool | usart_data_register_is_empty (USART_t *usart) |
Check if data register empty flag is set. More... | |
static void | usart_double_baud_disable (USART_t *usart) |
Disable the Doubling of USART transmission speed. More... | |
static void | usart_double_baud_enable (USART_t *usart) |
Double the USART transmission speed. More... | |
static void | usart_format_set (USART_t *usart, USART_CHSIZE_t charSize, USART_PMODE_t parityMode, bool twoStopBits) |
Configure the USART frame format. More... | |
static uint8_t | usart_get (USART_t *usart) |
Read a data to the USART data register. More... | |
uint8_t | usart_getchar (USART_t *usart) |
Receive a data with the USART module. More... | |
bool | usart_init_rs232 (USART_t *usart, const usart_rs232_options_t *opt) |
Initialize USART in RS232 mode. More... | |
void | usart_init_spi (USART_t *usart, const usart_spi_options_t *opt) |
Initialize USART in SPI master mode. More... | |
static void | usart_put (USART_t *usart, uint8_t txdata) |
Write a data to the USART data register. More... | |
status_code_t | usart_putchar (USART_t *usart, uint8_t c) |
Send a data with the USART module. More... | |
static void | usart_rx_complete_interrupt_disable (USART_t *usart) |
Disable USART receive complete interrupt. More... | |
static void | usart_rx_complete_interrupt_enable (USART_t *usart) |
Enable USART receive complete interrupt. More... | |
static void | usart_rx_disable (USART_t *usart) |
Disable USART receiver. More... | |
static void | usart_rx_enable (USART_t *usart) |
Enable USART receiver. More... | |
static bool | usart_rx_is_complete (USART_t *usart) |
Checks if the RX complete interrupt flag is set. More... | |
bool | usart_set_baudrate (USART_t *usart, uint32_t baud, uint32_t cpu_hz) |
Set the baudrate value in the USART module. More... | |
void | usart_set_baudrate_precalculated (USART_t *usart, uint32_t baud, uint32_t cpu_hz) |
Set the baudrate using pre calculated BAUDCTRL values stored in program memory. More... | |
static void | usart_set_mode (USART_t *usart, USART_CMODE_t usartmode) |
Set the mode the USART run in. More... | |
void | usart_spi_set_baudrate (USART_t *usart, uint32_t baud, uint32_t cpu_hz) |
Set the baudrate value in the USART_SPI module. More... | |
static uint8_t | usart_spi_transmit (USART_t *usart, uint8_t txdata) |
Performs a data transfer on the USART in SPI mode. More... | |
static void | usart_tx_complete_interrupt_disable (USART_t *usart) |
Disable USART transmit complete interrupt. More... | |
static void | usart_tx_complete_interrupt_enable (USART_t *usart) |
Enable USART transmit complete interrupt. More... | |
static void | usart_tx_disable (USART_t *usart) |
Disable USART transmitter. More... | |
static void | usart_tx_enable (USART_t *usart) |
Enable USART transmitter. More... | |
static bool | usart_tx_is_complete (USART_t *usart) |
Checks if the TX complete interrupt flag is set. More... | |