Microchip® Advanced Software Framework

sam4l/osc.h File Reference

Chip-specific oscillator management functions.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>
#include <compiler.h>

Macros

#define CONFIG_RCFAST_FRANGE   0
 
#define OSC0_GAIN_VALUE   SCIF_OSCCTRL0_GAIN(3)
 
#define OSC0_MODE_VALUE   OSC_MODE_XTAL
 Board-dependent value written to the MODE bitfield of PM_OSCCTRL(0) More...
 
#define OSC0_STARTUP_TIMEOUT   160
 Number of slow clock cycles to wait for OSC0 to start. More...
 
#define OSC0_STARTUP_VALUE   OSC_STARTUP_128
 Board-dependent value written to the STARTUP bitfield of PM_OSCCTRL(0) More...
 
#define OSC32_MODE_VALUE   OSC32_MODE_XTAL
 
#define OSC32_STARTUP_VALUE   OSC32_STARTUP_131072
 
Oscillator identifiers
#define OSC_ID_OSC0   0
 External Oscillator 0. More...
 
#define OSC_ID_OSC32   1
 External 32 kHz oscillator. More...
 
#define OSC_ID_RC32K   2
 Internal 32 kHz RC oscillator. More...
 
#define OSC_ID_RC80M   3
 Internal 80 MHz RC oscillator. More...
 
#define OSC_ID_RCFAST   4
 Internal 4-8-12 MHz RCFAST oscillator. More...
 
#define OSC_ID_RC1M   5
 Internal 1 MHz RC oscillator. More...
 
#define OSC_ID_RCSYS   6
 Internal System RC oscillator. More...
 
OSC0 mode values
#define OSC_MODE_EXTERNAL   0
 External clock connected to XIN. More...
 
#define OSC_MODE_XTAL   SCIF_OSCCTRL0_MODE
 Crystal connected to XIN/XOUT. More...
 
OSC32 mode values
#define OSC32_MODE_EXTERNAL   BSCIF_OSCCTRL32_MODE(0)
 External clock connected to XIN32. More...
 
#define OSC32_MODE_XTAL   BSCIF_OSCCTRL32_MODE(1)
 Crystal connected to XIN32/XOUT32. More...
 
#define OSC32_MODE_XTAL_HC   BSCIF_OSCCTRL32_MODE(4)
 Crystal connected to XIN32/XOUT32 in high current mode. More...
 
OSC0 startup values
#define OSC_STARTUP_0   SCIF_OSCCTRL0_STARTUP(0)
 0 cycles More...
 
#define OSC_STARTUP_64   SCIF_OSCCTRL0_STARTUP(1)
 64 cycles (560 us) More...
 
#define OSC_STARTUP_128   SCIF_OSCCTRL0_STARTUP(2)
 128 cycles (1.1 ms) More...
 
#define OSC_STARTUP_2048   SCIF_OSCCTRL0_STARTUP(3)
 2048 cycles (18 ms) More...
 
#define OSC_STARTUP_4096   SCIF_OSCCTRL0_STARTUP(4)
 4096 cycles (36 ms) More...
 
#define OSC_STARTUP_8192   SCIF_OSCCTRL0_STARTUP(5)
 8192 cycles (71 ms) More...
 
#define OSC_STARTUP_16384   SCIF_OSCCTRL0_STARTUP(6)
 16384 cycles (143 ms) More...
 
#define OSC_STARTUP_32768   SCIF_OSCCTRL0_STARTUP(7)
 32768 cycles (285 ms) More...
 
OSC32 startup values
#define OSC32_STARTUP_0   BSCIF_OSCCTRL32_STARTUP(0)
 0 cycles More...
 
#define OSC32_STARTUP_128   BSCIF_OSCCTRL32_STARTUP(1)
 128 cycles (1.1 ms) More...
 
#define OSC32_STARTUP_8192   BSCIF_OSCCTRL32_STARTUP(2)
 8192 cycles (72.3 ms) More...
 
#define OSC32_STARTUP_16384   BSCIF_OSCCTRL32_STARTUP(3)
 16384 cycles (143 ms) More...
 
#define OSC32_STARTUP_65536   BSCIF_OSCCTRL32_STARTUP(4)
 65536 cycles (570 ms) More...
 
#define OSC32_STARTUP_131072   BSCIF_OSCCTRL32_STARTUP(5)
 131072 cycles (1.1 s) More...
 
#define OSC32_STARTUP_262144   BSCIF_OSCCTRL32_STARTUP(6)
 262144 cycles (2.3 s) More...
 
#define OSC32_STARTUP_524288   BSCIF_OSCCTRL32_STARTUP(7)
 524288 cycles (4.6 s) More...
 
RC oscillator frequency limits

The frequency of the internal RC oscillators may drift a bit as a result of temperature changes.

These definitions provide upper and lower limits which may be used to calculate upper and lower limits of timeouts, derived clock frequencies, etc.

#define OSC_RCSYS_NOMINAL_HZ   115000
 Nominal frequency of RCSYS in Hz. More...
 
#define OSC_RCSYS_MIN_HZ   100000
 Minimum frequency of RCSYS in Hz. More...
 
#define OSC_RCSYS_MAX_HZ   120000
 Maximum frequency of RCSYS in Hz. More...
 
#define OSC_RC32K_NOMINAL_HZ   32768
 Nominal frequency of RC32K in Hz. More...
 
#define OSC_RC32K_MIN_HZ   20000
 Minimum frequency of RC32K in Hz. More...
 
#define OSC_RC32K_MAX_HZ   44000
 Maximum frequency of RC32K in Hz. More...
 
#define OSC_RC80M_NOMINAL_HZ   80000000
 Nominal frequency of RC80M in Hz. More...
 
#define OSC_RCFAST4M_NOMINAL_HZ   4000000
 Nominal frequency of RCFAST4M in Hz. More...
 
#define OSC_RCFAST8M_NOMINAL_HZ   8000000
 Nominal frequency of RCFAST8M in Hz. More...
 
#define OSC_RCFAST12M_NOMINAL_HZ   12000000
 Nominal frequency of RCFAST12M in Hz. More...
 
#define OSC_RC1M_NOMINAL_HZ   1000000
 Nominal frequency of RC1M in Hz. More...
 

Functions

void osc_priv_disable_osc0 (void)
 
void osc_priv_disable_osc32 (void)
 
void osc_priv_disable_rc1m (void)
 
void osc_priv_disable_rc32k (void)
 
void osc_priv_disable_rc80m (void)
 
void osc_priv_disable_rcfast (void)
 
void osc_priv_enable_osc0 (void)
 
void osc_priv_enable_osc32 (void)
 
void osc_priv_enable_rc1m (void)
 
void osc_priv_enable_rc32k (void)
 
void osc_priv_enable_rc80m (void)
 
void osc_priv_enable_rcfast (void)
 
Oscillator Management
static void osc_enable (uint8_t id)
 Enable oscillator id. More...
 
static void osc_disable (uint8_t id)
 Disable oscillator id. More...
 
static bool osc_is_ready (uint8_t id)
 Determine whether oscillator id is ready. More...
 
static uint32_t osc_get_rate (uint8_t id)
 Return the frequency of oscillator id in Hz. More...