This is a list of the available Quick Start Guides (QSGs) and example applications for SAMV71/V70/E70/S70 XDMA Controller (XDMAC) Driver.
QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that QSGs can be compiled as a standalone application or be added to the user application.