ATPL230AMB board init.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "board.h"
#include "conf_board.h"
#include "conf_clock.h"
#include "asf.h"
Macros | |
#define | ioport_set_pin_input_mode(pin, mode, sense) |
Set input mode for one single IOPORT pin. More... | |
#define | ioport_set_pin_peripheral_mode(pin, mode) |
Set peripheral mode for one single IOPORT pin. More... | |
#define | ioport_set_port_peripheral_mode(port, masks, mode) |
Set peripheral mode for IOPORT pins. More... | |
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |