GMAC PHY (Ethernet MAC) driver for SAM.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
uint8_t | gmac_phy_read (Gmac *p_gmac, uint8_t uc_phy_address, uint8_t uc_address, uint32_t *p_value) |
Read the PHY register. More... | |
static uint8_t | gmac_phy_wait (Gmac *p_gmac, const uint32_t ul_retry) |
Wait PHY operation to be completed. More... | |
uint8_t | gmac_phy_write (Gmac *p_gmac, uint8_t uc_phy_address, uint8_t uc_address, uint32_t ul_value) |
Write the PHY register. More... | |