This pages lists all the pio definitions.
The constants are named using the following convention: PIN_* for a constant which defines a single Pin instance (but may include several PIOs sharing the same controller), and PINS_* for a list of Pin instances.
ADC
UART
EBI
LEDs
Push buttons
SPI
PCK0
PIO PARALLEL CAPTURE
TWI
USB