Microchip® Advanced Software Framework

init.c File Reference

ATPL230AMB board init.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "board.h"
#include "conf_board.h"
#include "conf_clock.h"
#include "asf.h"

Macros

#define ioport_set_pin_input_mode(pin, mode, sense)
 Set input mode for one single IOPORT pin. More...
 
#define ioport_set_pin_peripheral_mode(pin, mode)
 Set peripheral mode for one single IOPORT pin. More...
 
#define ioport_set_port_peripheral_mode(port, masks, mode)
 Set peripheral mode for IOPORT pins. More...
 

Functions

void board_init (void)
 This function initializes the board target resources. More...