Microchip® Advanced Software Framework

supc.c File Reference

Supply Controller (SUPC) driver for SAM.

Copyright (c) 2011-2019 Microchip Technology Inc. and its subsidiaries.

#include "supc.h"

Functions

void supc_disable_brownout_detector (Supc *p_supc)
 Disable the core brownout detector. More...
 
void supc_disable_brownout_reset (Supc *p_supc)
 Disable the assertion of core reset signal when a brownout detection occurs. More...
 
void supc_disable_monitor_interrupt (Supc *p_supc)
 Disable the assertion of SUPC interrupt signal when a supply monitor detection occurs. More...
 
void supc_disable_monitor_reset (Supc *p_supc)
 Disable the assertion of core reset signal when a supply monitor detection occurs. More...
 
void supc_enable_brownout_detector (Supc *p_supc)
 Enable the core brownout detector. More...
 
void supc_enable_brownout_reset (Supc *p_supc)
 Enable the assertion of core reset signal when a brownout detection occurs. More...
 
void supc_enable_monitor_interrupt (Supc *p_supc)
 Enable the assertion of SUPC interrupt signal when a supply monitor detection occurs. More...
 
void supc_enable_monitor_reset (Supc *p_supc)
 Enable the assertion of the core reset signal when a supply monitor detection occurs. More...
 
uint32_t supc_get_status (Supc *p_supc)
 Get supply controller status. More...
 
void supc_set_monitor_sampling_period (Supc *p_supc, uint32_t ul_period)
 Set Supply monitor sampling period. More...
 
void supc_set_monitor_threshold (Supc *p_supc, uint32_t ul_threshold)
 Set Supply monitor threshold. More...
 
void supc_switch_sclk_to_32kxtal (Supc *p_supc, uint32_t ul_bypass)
 Switch slow clock source selection to external 32k (Xtal or Bypass) oscillator. More...