Microchip® Advanced Software Framework

mpu.c File Reference

SAMV70/SAMV71/SAME70/SAMS70-XULTRA board mpu config.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include "mpu.h"

Functions

uint32_t mpu_cal_mpu_region_size (uint32_t dw_actual_size_in_bytes)
 Calculate region size for the RASR. More...
 
void mpu_disable_region (void)
 Disable the current active region. More...
 
void mpu_enable (uint32_t dw_mpu_enable)
 Enables the MPU module. More...
 
void mpu_set_region (uint32_t dw_region_base_addr, uint32_t dw_region_attr)
 Setup a memory region. More...
 
void mpu_set_region_num (uint32_t dw_region_num)
 Set active memory region. More...
 
void mpu_update_regions (uint32_t dw_region_num, uint32_t dw_region_base_addr, uint32_t dw_region_attr)
 Update MPU regions. More...