Common Standard I/O Serial Management.
This file defines a useful set of functions for the Stdio Serial interface on AVR and SAM devices.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | stdio_serial_init (volatile void *usart, const usart_serial_options_t *opt) |
Initializes the stdio in Serial Mode. More... | |
Variables | |
void(* | ptr_get )(void volatile *, char *) |
Pointer to the external low level read function. More... | |
int(* | ptr_put )(void volatile *, char) |
Pointer to the external low level write function. More... | |
volatile void *volatile | stdio_base |
Pointer to the base of the USART module instance to use for stdio. More... | |