This is a list of the available Quick Start guides (QSGs) and example applications for SAM Configurable Custom Logic (CCL) Driver.
QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.