Microchip® Advanced Software Framework

Examples for DMAC Driver

This is a list of the available Quick Start Guides (QSGs) and example applications for SAM Direct Memory Access Controller (DMAC) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.

Note
More DMA usage examples are available in peripheral QSGs. A quick start guide for TC/TCC shows the usage of DMA event trigger; SERCOM SPI/USART/I2C has example for DMA transfer from peripheral to memory or from memory to peripheral; ADC/DAC shows peripheral to peripheral transfer.