Microchip® Advanced Software Framework

Document Revision History
Doc. Rev. Date Comments
42125F 12/2015 Added support for SAM L22, SAM DA1, and SAM C20/C21
42125E 11/2014 Added support for SAM L21
42125D 09/2014 Added support for SAM R21, and SAM D10/D11
42125C 07/2014 Add support for SAM D21
42125B 11/2013
  • ASF 3.13: Fixed bugs related to eeprom_emulator_write_buffer() and eeprom_emulator_read_buffer(). The functions now handle offsets that are multiples of 60. The length can now be smaller than one page without risking corruption. Addresses that are multiples of 60 will be written correctly
  • Updated module figures and re-worded the module overview. Corrected documentation typos
42125A 06/2013 Initial release