Doc. Rev. | Date | Comments |
---|---|---|
42111E | 12/2015 | Added support for SAM L21/L22, SAM C21, SAM D09, SAMR30/R34 and SAM DA1 |
42111D | 12/2014 | Added support for SAM R21 and SAM D10/D11 |
42111C | 01/2014 | Added support for SAM D21 |
42111B | 06/2013 | Added additional documentation on the event system. Corrected documentation typos. |
42111A | 06/2013 | Initial release |