Doc. Rev. | Date | Comments |
---|---|---|
42121F | 12/2015 | Added support for SAM L21/L22, SAM DA1, SAM D09, and SAM C20/C21 |
42121E | 12/2014 | Added support for SAM R21 and SAM D10/D11 |
42121D | 01/2014 | Added support for SAM D21 |
42121C | 09/2013 | Fixed incorrect documentation for the device pin sampling mode |
42121B | 06/2013 | Corrected documentation typos |
42121A | 06/2013 | Initial release |